Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R60AD4

R60ADV8

R60ADI8

R60AD8-G

R60AD16-G

R60ADH4*

Input points

4

8

8

8

16

4

Analog input

Voltage V

-10–10

-10–10

-10–10

-10–10

-10–10

Current mA

0–20

0–20

0–20

0–20

0–20

Resolution

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

Load resistance

Voltage MΩ

1

1

1

1

1

Current Ω

250

250

250

250

250

Max. input

Voltage V

±15

±15

±15

±15

±15

Current mA

30

30

30

30

30

I/O characteristics

Digital output (Voltage input)

-32000–32000

-32000–32000

-32000–32000

-32000–32000

-32000–32000

Digital output (Current input)

0–32000

0–32000

0–32000

0–32000

0–32000

Max. resolution

Voltage input

47.7 µV

47.7 µV

29.2 µV

29.2 µV

125.0 µV

Current input

190.7 nA

190.7 nA

115.5 nA

115.5 nA

500.0 nA

Overall accuracy

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.1 %

±0.1 %

±0.2% (0–55 °C), ±0.1 % (20–30 °C)

Temperature coefficent

±35 ppm/°C (0.0035%/°C)

±35 ppm/°C (0.0035%/°C)

Max. conversion time

80 µs/channel

80 µs/channel

80 µs/channel

10 ms/channel

10 ms/channel

5 µs/4 channels

Insulation method

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Transformer insulation between I/O terminals and PLC power supply and between analog input channels

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Occupied I/O points

16

16

16

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin connector

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.3–0.75

Internal power consumption (5 V DC) mA

220

220

220

330

520

730

Weight kg

0.12

0.12

0.12

0.19

0.26

0.20

Dimensions (WxHxD) mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x110

56x106x110

27.8x106x131

Order information Art. no.

279556

279558

279559

285502

285501

308708

*High-speed analog input module

Specifications

R60AD4

R60ADV8

R60ADI8

R60AD8-G

R60AD16-G

R60ADH4*

Input points

4

8

8

8

16

4

Analog input

Voltage V

-10–10

-10–10

-10–10

-10–10

-10–10

Current mA

0–20

0–20

0–20

0–20

0–20

Resolution

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

Load resistance

Voltage MΩ

1

1

1

1

1

Current Ω

250

250

250

250

250

Max. input

Voltage V

±15

±15

±15

±15

±15

Current mA

30

30

30

30

30

I/O characteristics

Digital output (Voltage input)

-32000–32000

-32000–32000

-32000–32000

-32000–32000

-32000–32000

Digital output (Current input)

0–32000

0–32000

0–32000

0–32000

0–32000

Max. resolution

Voltage input

47.7 µV

47.7 µV

29.2 µV

29.2 µV

125.0 µV

Current input

190.7 nA

190.7 nA

115.5 nA

115.5 nA

500.0 nA

Overall accuracy

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.3% (0–55 °C), ±0.1 % (20–30 °C)

±0.1 %

±0.1 %

±0.2% (0–55 °C), ±0.1 % (20–30 °C)

Temperature coefficent

±35 ppm/°C (0.0035%/°C)

±35 ppm/°C (0.0035%/°C)

Max. conversion time

80 µs/channel

80 µs/channel

80 µs/channel

10 ms/channel

10 ms/channel

5 µs/4 channels

Insulation method

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Transformer insulation between I/O terminals and PLC power supply and between analog input channels

Transformer insulation between I/O terminals and PLC power supply and between analog input channels

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog input channels

Occupied I/O points

16

16

16

16

16

16

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin connector

18-point removable terminal block with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.3–0.75

Internal power consumption (5 V DC) mA

220

220

220

330

520

730

Weight kg

0.12

0.12

0.12

0.19

0.26

0.20

Dimensions (WxHxD) mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x110

56x106x110

27.8x106x131

Order information Art. no.

279556

279558

279559

285502

285501

308708

*High-speed analog input module

Back

Page top