Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

Q10WCPU-WI-E

Q10WCPU-WI-CFE

Type

Personal Computer CPU

CPU

Intel® Atom™ Processor N450 1.66 GHz

Chip set

Intel® ICH8M

Processing frequency GHz

1.66

Memory

L1 cache

Instruction 32 kB + data 24 kB

L2 cache

512 kB

Main

1 GB

Video

Analog-RGB, resolution 1400 x 1050 at 60 Hz (16 million colors)

Interfaces

Serial (RS232C)

One 9-pin D-SUB connector, transfer rate: 50–115200 bps

USB

Five USB2.0 compliant ports (3 at the front and 2 at the rear)

Keyboard/mouse

Connection via one of the USB ports

LAN

Two RJ45 sockets for 1000BASE-T/100BASE-TX/10BASE-T

Monitor

1x15-pin H-DSUB

PC card slots

1 slot for CF memory card (type I)

Internal power consumption (5 V DC) A

Max. 3

Weight kg

0.44

0.45

Dimensions (WxHxD) mm

55.2x98.0x115

Order information Art. no.

252826

252827

Specifications

Q10WCPU-WI-E

Q10WCPU-WI-CFE

Type

Personal Computer CPU

Personal Computer CPU

CPU

Intel® Atom™ Processor N450 1.66 GHz

Intel® Atom™ Processor N450 1.66 GHz

Chip set

Intel® ICH8M

Intel® ICH8M

Processing frequency GHz

1.66

1.66

Memory

L1 cache

Instruction 32 kB + data 24 kB

Instruction 32 kB + data 24 kB

L2 cache

512 kB

512 kB

Main

1 GB

1 GB

Video

Analog-RGB, resolution 1400 x 1050 at 60 Hz (16 million colors)

Analog-RGB, resolution 1400 x 1050 at 60 Hz (16 million colors)

Interfaces

Serial (RS232C)

One 9-pin D-SUB connector, transfer rate: 50–115200 bps

One 9-pin D-SUB connector, transfer rate: 50–115200 bps

USB

Five USB2.0 compliant ports (3 at the front and 2 at the rear)

Five USB2.0 compliant ports (3 at the front and 2 at the rear)

Keyboard/mouse

Connection via one of the USB ports

Connection via one of the USB ports

LAN

Two RJ45 sockets for 1000BASE-T/100BASE-TX/10BASE-T

Two RJ45 sockets for 1000BASE-T/100BASE-TX/10BASE-T

Monitor

1x15-pin H-DSUB

1x15-pin H-DSUB

PC card slots

1 slot for CF memory card (type I)

1 slot for CF memory card (type I)

Internal power consumption (5 V DC) A

Max. 3

Max. 3

Weight kg

0.44

0.45

Dimensions (WxHxD) mm

55.2x98.0x115

55.2x98.0x115

Order information Art. no.

252826

252827

Back

Page top