MITSUBISHI ELECTRIC Changes for the Better
Africa

A Motor Circuit Breaker is a device that combines Low Voltage Circuit Breaker and Thermal Overload Relay functions

Integration of Low Voltage Circuit Breakers and Thermal Overload Relay functions. This device is capable of protecting motor branch circuits from overload, phase-loss, and short-circuit. It offers even more secure wiring and motor protection.

Motor Circuit Breakers

Space-saving design has lead to down-sizing of the control panel. The rated short-circuit breaking capacity satisfies 10KA at a voltage of 200-240VAC. asdfasdfasfasfs

Optional Parts and Accessories

There are many optional units for motor circuit breakers.