MITSUBISHI ELECTRIC Changes for the Better
Africa
This software suite is a comprehensive bundle of various programming software for PLC, motion controller and GOT and many more.

Integrated engineering software

iQ Works is an integrated software suite consisting of GX Works3, MT Works2, GT Works3, RT ToolBox3 and FR Configurator2, which are used to program Mitsubishi Electric automation products. Software integration is enhanced with Navigator as the central system configuration incorporating an easy-to-use, graphical user interface with additional project-sharing features such as system labels and parameters. The advantages of this powerful integrated software suite are that system design is made much easier with a substantial reduction in repetitious tasks, cutting down on errors while helping to reduce the overall TCO.

System level graphic-based configuration tool that simplifies the system design by providing a visual representation of the system. System management features such as system-wide parameterization, labels and block reading of project data are also included.

GX Works3 – Controller engineering software

GX Works3 is the latest generation of programming and maintenance software offered by Mitsubishi Electric specifically designed for the MELSEC iQ-R Series control system. It includes many new features such as graphic-based system configuration, integrated motion control setup, multiple language support, providing an intuitive engineering environment solution.

GT Works3 – GOT screen design software

This graphic operation terminal (GOT) screen creation software is designed with three main features — simplicity, graphics design and operation ease — that help to create graphic screens in fewer steps.

MT Works2 – Motion controller engineering software

This motion control design and maintenance software includes intuitive graphic-based programming together with a digital oscilloscope simulator.

RT ToolBox3 – Robot engineering software

This robot setup software supports various steps from programming, to commissioning, evaluation, and maintenance. In addition, improved preventative maintenance is realized through the use of an integrated 3D robot simulator.

FR Configurator2 – Inverter setup software

This software simplifies the setup and maintenance of AC Inverters. Parameters can be registered easily and distributed to multiple inverters when replacing, and activation of the PLC function all from one setup screen.