Products
MELSEC-Q Series

MELSEC-Q Series: its powerful performance takes the Q Series to levels rarely seen by other PLCs before.
As the requirements of manufacturing evolve daily, the next generation MELSEC-Q Series, with its nano speed processing, can dramatically improve system and machine performance.
CPU
A PLC CPU lineup that can fit any application.

Base unit
These modules are for mounting devices such as power supply modules, CPU modules and input/output modules. A lineup of base units is available to suit your system needs.

Power supply
These modules supply electrical power for use by the CPU, input/output modules etc.

I/O module
These modules are for connecting input and output devices. Assorted I/O modules are available to suit your system needs.

Analog I/O module
These modules use an analog method for data input/output. They support process control needs and are perfect for high-speed, high-accuracy control.

Pulse I/O module, counter module
This pulse input, high-speed counter unit supports high-resolution devices and can offer high-accuracy control.

Positioning module
Modules for high-speed, high-accuracy positioning control.
A variety of positioning modules are available to cater to different customer needs.

Information module
These modules enable information exchange with the host control system, enhancing production efficiency by collecting and controlling various production information.

Control network module
These interface modules provide connectivity to various networks that are found at each FA level of a factory automation system.

Energy measurement module
These energy measurement modules support measuring and monitoring of diverse energy information.

Option
There is an extensive lineup of peripheral products and options such as connectors for input/output modules.