MITSUBISHI ELECTRIC Changes for the Better
Africa
A module for supplying power to the CPU, input/output and special function modules. Two types of power supply modules (AC/DC) are available.
100-240 V AC input; 5 V DC, 5 A output power module.
24 V DC input; 5 V DC, 5 A output power module.