Products
MELSEC-L Series

The MELSEC-L Series will innovate and evolve your production site by providing flexibility and excellent ease-of-use.
The MELSEC-L Series has been designed based on a passion for monozukuri (creation), trustworthy technology and reliability. This concept also applies to system installation and operation.
CPU
The L Series CPUs feature a variety of control functions and built in I/O included as standard. By adding additional modules it can be customized to suit each individual application.

Branch/extension module
This module allows the system to be extended to match the size of your production facility.

Power supply
These modules supply electrical power for use by the CPU, input/output modules etc.

I/O module
These modules are for connecting input and output devices. Assorted I/O modules are available to suit your system needs.

Analog I/O module
These modules use an analog method for data input/output. They achieve fine tuned control with high-speed, high-accuracy and high-resolution.

Counter module
Easily and accurately count high-speed pulse with this module.

Simple motion module
A variety of control methods including positioning control, speed control, torque control, cam control and synchronous
control can be implemented easily.

Positioning module
These modules are for high-speed, high-accuracy positioning control.

Information module
These modules enable information exchange with the host control system, enhancing production efficiency by collecting and controlling various production information.

Control network module
These interface modules provide connectivity to various networks that are found at each FA level of a factory automation system.