Search

Start main contents

  • Register
  • Login

Products

Print page

Products

CC-Link IE TSN module

CC-Link IE TSN module

The CC-Link IE TSN module can operate either as a master or local station. Control communication requiring real-time performance and TCP/IP communication can be mixed, maximizing CC-Link IE TSN performance and functionality.

Combining real-time control and TCP/IP communications

Supporting standard Ethernet enables various network-compatible devices and diagnostic software to be used, realizing an integrated network infrastructure that is easy to maintain. Ethernet communications supporting TCP/IP communication such as information that has been collected and analyzed by edge devices and IT systems can be mixed in the same line with the real-time control communications of CC-Link IE TSN.

Easy replacement of slave devices

Network station parameters that are stored in the CPU module are automatically distributed to slave modules when initializing the network and when returning disconnected stations to the network. Individual registration of the parameters to each station is unnecessary after replacing slave devices.

CC-Link IE TSN module

CC-Link IE TSN module specifications

Item

RJ71GN11-T2

Communication speed

1 Gbps

Maximum stations per network 1

121

Network topology

Line, star, ring 2

Communication cable

Ethernet cable (Category 5e or higher)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line: 12,000 (when 121 stations are connected) Star: Depends on the system configuration

Max. number of connectable stations

239

Maximum link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

LB

32K points (32768 points, 4K bytes)

LW

16K points (16384 points, 32K bytes)

  1. Master station is included.
  2. Ring type will be supported in the future.

Item

RJ71GN11-T2

Communication speed

1 Gbps

Maximum stations per network 1

121

Network topology

Line, star, ring 2

Communication cable

Ethernet cable (Category 5e or higher)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line: 12,000 (when 121 stations are connected) Star: Depends on the system configuration

Max. number of connectable stations

239

Maximum link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

LB

32K points (32768 points, 4K bytes)

LW

16K points (16384 points, 32K bytes)

  1. Master station is included.
  2. Ring type will be supported in the future.

Page top